IESNA:LM-63-2002
[TEST]P1337045
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R20B2750DE010 E3A301MW_4000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 4000K CCT AND, 80CRI , E3A301MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]215
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
7.4 11.1 17 27.9 52.9 145.5 335.9 658.1 986.2 1099.1
1200 1269.8 1347.1 1412.6 1455.1 1499.4 1524.8 1532.7 1517.9 1485.5
1442.8 1378.7 1313.7 1238.8 1166.2 1060.9 937 791 667.1 349.7
150.2 38 16.4 6 2 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.4 11.1 17.4 27.7 54 151.8 351.3 645.6 975.1 1095.4
1177.7 1259.7 1334.2 1392.5 1444.2 1479.3 1502.9 1505.2 1489.8 1461.7
1419.4 1365.2 1296.7 1228.7 1150.6 1037.1 925.9 790.8 644.1 347.8
151.2 36.5 16 6.2 2 0.4 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
7.4 10.9 17.2 27.3 53.1 142 331.6 634.9 950.7 1055.4
1156.3 1239.4 1304.5 1357.4 1399.1 1435 1452.8 1456.3 1443.4 1416.9
1375.3 1325.6 1269 1185.2 1101.1 1001.8 877 743.9 615.2 330.8
139.5 36.1 15.6 6.4 2 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.4 10.9 17.2 27.5 52.9 137.3 333 616.8 911.1 1031.1
1120.2 1198.6 1256.9 1306.1 1343.4 1370.9 1385.3 1387.6 1376.5 1349.8
1314.7 1267.7 1205.6 1134.4 1047.5 945.2 820 702.8 563.5 292
133.6 37.5 15.6 6.2 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.4 10.7 17 26.9 49.3 134.6 316.6 583.4 868.6 965.5
1055.1 1133.9 1191.6 1234.7 1266.9 1288 1301.6 1304.9 1294.4 1271
1234.5 1187.5 1119.4 1047.8 963.4 846.9 738.7 623.2 502.5 257.9
120.3 37.5 14.6 6.2 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.4 10.9 17.2 26.5 49.2 124.1 286.5 539.3 803.2 903.1
987.2 1054.1 1112.8 1153.4 1183 1202.3 1213.1 1213.8 1204.1 1181.3
1144 1090.8 1022.9 949.1 856.7 756 652.5 545.6 436.5 219
104.2 36.3 14 6 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.4 10.5 16.8 26.1 46.8 119.6 260.2 482.6 735.8 825.3
900.6 962.8 1008.6 1048.6 1076.1 1091.7 1100.7 1099.3 1086.7 1058
1018.8 966.1 897.5 824.5 733.6 643.7 541.3 445.3 348.8 174.2
88 32.6 13.1 6 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.4 10.7 16.4 25.9 43.5 108.1 237.6 425 649.3 732.8
803.2 861 907.6 937.6 960.7 971.8 975.3 970.2 953.4 925.9
883 831.7 760.9 692.1 609.2 528.2 443.4 359.9 281.7 145.1
73.3 30.6 11.9 5.9 2.3 0.6 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.4 10.7 16 24.8 40.6 96.9 210.9 375.3 565.7 638.6
701 753.3 790.6 816.5 833.3 839.1 838 827.6 809.3 778.1
741.4 689.1 625.3 551 486.9 407.9 336.5 277.8 215.5 113.5
62.8 28.3 10.9 5.3 2.3 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.4 10.5 16 24.2 39 88.6 183.9 323.2 487.2 545.8
597.8 634.7 665.7 686.6 696.2 696.5 690.5 675.7 654.4 625.9
583.4 536.2 483.3 424.4 369.2 309.6 258.4 208.1 167.7 92.5
50.9 25.9 9.8 4.7 2.1 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
7.4 9.6 12.7 16.6 21.8 27.7 39.6 55.2 65.9 67.7
67.9 67.3 65.7 64.2 61.6 58.5 54.8 50.5 46.6 42.1
37.6 33.7 30 26.3 22.4 18.1 13.8 10.7 8.4 5.3
3.1 1.8 0.8 0.4 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.4 8.6 9.6 10.3 10.7 10.9 10.7 9.8 8.4 8
7.4 6.8 6.2 5.9 5.5 4.9 4.5 3.9 3.3 2.7
2.3 2 1.8 1.6 1.2 1 0.8 0.6 0.6 0.2
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
7.4 7.6 7 6.4 5.7 4.9 4.1 3.3 2.7 2.3
2.1 2 1.8 1.6 1.4 1.2 1 0.8 0.6 0.6
0.4 0.4 0.4 0.4 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
7.4 6.4 5.3 4.3 3.5 2.5 2 1.2 0.8 0.6
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.4 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
7.4 5.5 4.3 3.1 2.3 1.6 0.8 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.6 0.4 0.4 0.2 0.2 0.2 0
7.4 5.3 3.9 2.7 1.8 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.4 0.6 0.8 0.8 1 1 1 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
7.4 5.1 3.7 2.5 1.8 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.6 0.6 0.8 1 1 1.2 1.2 1.2
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
